PNK-S 630-5
Pendulum jaw assemblies
ID 190588
PNK-S 630-5, Pendulum jaw assemblies
Product features:
Product features:
- Serration: Angled serration
- Delivery unit: 1 piece
- Scope of delivery: PT-FR 630-2, ID-Nr. 191519PB 500-5, ID-Nr. 192119SP 500-1, ID-Nr. 194112SP 500-2, ID-Nr. 194113
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaw assemblies |
|---|---|
| Serration | Angled serration |
| Width B [mm] | 310.0 |
| Width B1 [mm] | 45.0 |
| Height H [mm] | 118.0 |
| Length L [mm] | 226.0 |
| Clamping depth T [mm] | 50.0 |
| Thread workpiece stop G | M8 |
| m/piece [kg] | 10.7 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.