arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。

Rotary gripping module

Gripping in motion

We offer gripper swivel modules by default as compact, modular designed parallel, centric, and angular gripper swivel modules. For quick positioning processes of workpieces with different weights in confined spaces. They can be used in a wide range of applications, from loading and unloading workpiece carriers to insertion operations in assembly processes and picking of finished goods in covering boxes.
Furthermore, innovative design tweaks, such as the powerful rotor drive, as angle of rotation up to 180° and end-position and cushioning adjustment are combined with state-of-the-art production technology to give the grippers robust reliability and precision, therefore making them safe investments with a long service life.
全フィルター
50件の結果
EGS

EGS

부드럽게 작동하는 롤러 베어링에 베이스 죠 가이드가 적용된 전동 2조 평행 그리퍼 선회 모듈
系列を表示
GSM-P

GSM-P

강력한 로터 드라이브, 말단 위치, 감쇠 장치, 그리고 2조 평행 그리퍼로 구성된 소형 회전식 그리퍼 조합
系列を表示