arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
国の選択を変更して、お住まいの地域に関連する製品、サービス、および担当者に関する情報を表示します。

QF-Target_Spannbacken

全フィルター
1,229件の結果
QUENTES supporting jaws

QUENTES supporting jaws

QUENTES fiberglass jaws provide a powerful hold with maximum surface protection. The clamping inserts are made of glass fiber-reinforced plastic, enabling a high coefficient of friction of approx. 0.3 to 0.4, and therefore prevent the formation of clamping marks on the workpiece surface. Set-up is done without a trace. The delivery unit comprises 1 set = 3 pieces.
系列を表示
Base jaws

Base jaws

At SCHUNK, you will find the largest offering of base jaws for all lathe chuck types. In addition to the jaw interface with tongue and groove, SCHUNK also offers hardened, precision ground base jaws for the use of fine-serrated top jaws. If seamless clamping is not possible with your jaw quick-change chuck equipped with claw jaws, such clamping gaps can be covered, for example, with base jaws featuring ½-tooth offset.
The delivery unit comprises 1 set = 3 pieces , including cylindrical screws. With the exception of base jaws EWB-MT, which are supplied without cylindrical screws.
系列を表示
Claw jaws for O.D. clamping

Claw jaws for O.D. clamping

Weight-reduced and hardened claw jaws made of 16MnCr5 steel for O.D. clamping with more grip. The pointed serration quickly claws itself into the workpiece surface, allowing for reliable clamping.
The delivery unit comprises1 set = 3 pieces, the workpiece stops are not included in the scope of delivery.
系列を表示
Full grip jaws, aluminum

Full grip jaws, aluminum

Full grip jaws made of aluminum are used for machining sensitive workpieces. The large bearing surface ensures that clamping forces are evenly distributed over the workpiece area, thereby reducing deformation of the workpiece.
The delivery unit comprises 1 set = 3 pieces.
系列を表示
Stepped top jaws

Stepped top jaws

Case-hardened stepped jaws, made of steel 16MnCr5, are suitable for universal use for O.D., I.D. and bar clamping. The diamond serration offers a set-up with reduced clamping marks, making it a gentle clamping solution for your raw materials.
The delivery unit comprises 1 set = 3 pieces. For the top jaw SHB/4 and SP-HB-M/4, the delivery unit comprises 1 set = 4 pieces for a 4-jaw chuck.
系列を表示
Soft monoblock jaws

Soft monoblock jaws

Soft monoblock jaws made of C45 hardened and tempered steel for optimum precision in finished parts machining. By saving one additional interface, the monoblock jaw achieves a higher accuracy compared to the combination of base and top jaws. The delivery unit comprises 1 set = 3 pieces.
系列を表示
Straight top jaws, aluminum

Straight top jaws, aluminum

Soft top jaws made of aluminum AlZnMgCu1.5, and are versatile in their universal use. They can be flexibly turned to the desired clamping diameter. Take advantage of our wide variety of different dimensions for your individual clamping solution.
The delivery unit comprises 1 set = 3 pieces. For top jaw SWB-AL/4, 1 set = 4 pieces for a 4-jaw chuck.
系列を表示
Single T-nut

Single T-nut

T-nuts are used for fastening and positioning the top jaws on the base jaw. They are therefore an indispensable component of a safe clamping solution. This requires robust and highly accurate products to ensure a long service life without danger. Ground guidances additionally ensure a higher change accuracy.
When selecting the T-nuts, please check the connection dimensions of the lathe chuck (serration/slot width).
Delivery unit: 1 piece, including cylindrical screws DIN 912-12.9
系列を表示
RAPIDO supporting jaws

RAPIDO supporting jaws

The jaw quick-change system RAPIDO enables jaw changes in a matter of seconds without any use of tools whatsoever. It reduces the set-up time of a complete set of jaws to less than 60 seconds. Different clamping diameters, unmachined and finished parts can be clamped in the shortest of times in a reliable process. User-friendly handling even with overhead hanging lathe chucks as well as easy set-up without having to readjust the jaw.
Due to the ground interfaces, the system attains a change repeat accuracy of max. 0.02 mm. The double locking ensures maximum security even in unclamped state.
RAPIDO can be used both on a SCHUNK chuck with a corresponding interface, as well as retrofitted on an existing lathe chuck using an intermediate jaw.
系列を表示
Pendulum jaws

Pendulum jaws

Standardized pendulum jaws from SCHUNK enable cost-efficient and safe clamping of thin-walled workpieces that are prone to deformation. The pendulum jaw consists of a supporting jaw with bearing bolts, a pendulum body and clamping inserts. To clamp another workpiece diameter, the pendulum bodies are simply exchanged. The delivery unit comprises 1 piece.
系列を表示
Serrated bars, aluminum

Serrated bars, aluminum

Serrated bars, made of aluminum AlZnMgCu1.5, are ideal for producing long, individual top jaws. They facilitate maximum flexibility through cutting to length.
The delivery unit comprises 1 piece.
系列を表示
Jaw blanks

Jaw blanks

Soft jaw blanks, made of case-hardened steel 16MnCr5, are manufactured to customer specifications with individual dimensions. The jaw blanks can be ordered drilled or undrilled, as well as in a version with continuously ground groove and serration in order to meet the highest requirements for precision and run-out accuracy. The delivery unit comprises 1 piece.
系列を表示
Adapter jaw A

Adapter jaw A

System jaws with adapter function for using the entire top jaw portfolio from SCHUNK and GRESSEL. Suitable for the following machine vises: ALLMATIC NC8 125M/L, GARANT HiPo Clamp 125/LC 125, and Kesel NCA 125.
系列を表示
Intermediate jaws

Intermediate jaws

Easy adaptation of different chuck/jaw interfaces
系列を表示
QUENTES clamping inserts

QUENTES clamping inserts

QUENTES fiberglass jaws provide a powerful hold with maximum surface protection. The clamping inserts are made of glass fiber-reinforced plastic, enabling a high coefficient of friction of approx. 0.3 to 0.4, and therefore prevent the formation of clamping marks on the workpiece surface. Set-up is done without a trace. The delivery unit comprises 1 set = 3 pieces.
系列を表示
Claw jaws for I.D. clamping

Claw jaws for I.D. clamping

Weight-reduced and hardened claw jaws made of 16MnCr5 steel for I.D. clamping with more grip. The pointed serration quickly claws itself into the workpiece surface, allowing for reliable clamping.
The delivery unit comprises 1 set = 3 pieces, the workpiece stops are not included in the scope of delivery.
系列を表示
Full grip jaws, steel

Full grip jaws, steel

Full grip jaws made of steel are used for machining sensitive workpieces. The large bearing surface ensures that clamping forces are evenly distributed over the workpiece area, thereby reducing deformation of the workpiece.
The delivery unit comprises 1 set = 3 pieces. For top jaw SWB-M/4, 1 set = 4 pieces for a 4-jaw chuck.
系列を表示
Stepped block jaws

Stepped block jaws

Stepped block jaws, made of steel 16MnCr5, are suitable for universal use for O.D., I.D. and bar clamping. The one-piece design of the stepped block jaw ensures exceptionally high precision and therefore offers superior stability and accuracy during machining. The delivery unit comprises 1 set = 3 pieces.
系列を表示
Straight top jaws, steel

Straight top jaws, steel

Soft top jaws suitable for case hardening made of steel 15MnCr5, versatile in use. They can be flexibly turned to the desired clamping diameter. Take advantage of our wide variety of different dimensions for your individual clamping solution.
The delivery unit comprises 1 set = 3 pieces. For the top jaws 2 SWK and 2 SWKK, 1 set = 2 pieces for a 2-jaw chuck. For top jaw SWB/4, 1 set = 4 pieces for a 4-jaw chuck.
系列を表示
Combi T-nut

Combi T-nut

T-nuts are used for fastening and positioning the top jaws on the base jaw. They are therefore an indispensable component of a safe clamping solution. This requires robust and highly accurate products to ensure a long service life without danger. Ground guidances additionally ensure a higher change accuracy.
When selecting the T-nuts, please check the connection dimensions of the lathe chuck (serration/slot width).
Delivery unit: 1 piece, including cylindrical screws DIN 912-12.9
系列を表示
RAPIDO interchangeable inserts

RAPIDO interchangeable inserts

The jaw quick-change system RAPIDO enables jaw changes in a matter of seconds without any use of tools whatsoever. It reduces the set-up time of a complete set of jaws to less than 60 seconds. Different clamping diameters, unmachined and finished parts can be clamped in the shortest of times in a reliable process. User-friendly handling even with overhead hanging lathe chucks as well as easy set-up without having to readjust the jaw.
Due to the ground interfaces, the system attains a change repeat accuracy of max. 0.02 mm. The double locking ensures maximum security even in unclamped state.
RAPIDO can be used both on a SCHUNK chuck with a corresponding interface, as well as retrofitted on an existing lathe chuck using an intermediate jaw.
系列を表示
Pendulum jaws supporting jaws

Pendulum jaws supporting jaws

The pendulum block supporting jaw or the pendulum attachment supporting jaw are part of the pendulum jaw. This consists of a supporting jaw with bearing bolts, a pendulum body and clamping inserts.
The pendulum jaws allow for cost-effective and reliable clamping of thin-walled and deformation-prone workpieces. To clamp another workpiece diameter, the pendulum bodies are simply changed out.
Scope of delivery and indication of weight: 1 piece
系列を表示
Serrated bars, steel

Serrated bars, steel

Serrated bars, made of case-hardened steel 16MnCr5 are ideal for producing long, individual top jaws. They facilitate maximum flexibility through cutting to length.
The delivery unit comprises 1 piece.
系列を表示
Adapter jaw B

Adapter jaw B

System jaws with adapter function for using the entire top jaw portfolio from SCHUNK and GRESSEL. Suitable for the following machine vises: RÖHM RKE 125, ATORN MM-G 125.
系列を表示
Pendulum bodies

Pendulum bodies

The pendulum body is part of the pendulum jaw. This consists of a supporting jaw with bearing bolts, a pendulum body and clamping inserts.
SCHUNK pendulum jaws allow for cost-effective and reliable clamping of thin-walled and deformation-prone workpieces. To clamp another workpiece diameter, the pendulum bodies are simply changed out.
Scope of delivery and indication of weight: 1 piece
系列を表示
T-bolt

T-bolt

The T-slot bolt TS and the cap nut TM are a 2-part system. Both parts are sold separately and must be ordered separately.
系列を表示
Claw jaws for bar clamping

Claw jaws for bar clamping

Weight-reduced and hardened claw jaws made of 16MnCr5 steel for bar clamping with more grip. The pointed serration quickly claws itself into the workpiece surface, allowing for reliable clamping.
The delivery unit comprises 1 set = 3 pieces, the workpiece stops are not included in the scope of delivery.
系列を表示
Angled top jaws, aluminum

Angled top jaws, aluminum

Soft top jaws made of aluminum AlZnMgCu1.5, and versatile in their universal use. They can be flexibly turned to the desired clamping diameter. Take advantage of our wide variety of different dimensions for your individual clamping solution.
The delivery unit comprises 1 set = 3 pieces.
系列を表示
Adapter jaw C

Adapter jaw C

System jaws with adapter function for using the entire top jaw portfolio from SCHUNK and GRESSEL. Suitable for the following machine vises: ROEMHELD HILMA KNC 125.
系列を表示
Universal claw jaws

Universal claw jaws

The universal claw jaw made of case-hardened 16MnCr5 steel is as versatile as a stepped jaw, and also transmits high torques similar to a claw jaw. Flexibilityis given due to I.D., O.D., and bar clamping and ensures optimized set-up times and set-up costs.
The delivery unit comprises 1 set = 3 pieces. For universal claw jaws SZAU/4 and SZAU-M/4, 1 set = 4 pieces for a 4-jaw chuck.
系列を表示
Angled top jaws, steel

Angled top jaws, steel

Soft top jaws suitable for case hardening made of steel 15MnCr5, versatile in use. They can be flexibly turned to the desired clamping diameter. Take advantage of our wide variety of different dimensions for your individual clamping solution.
The delivery unit comprises 1 set = 3 pieces. For top jaw 2 SRK 1 set = 2 pieces for a 2-jaw chuck.
系列を表示