MPG
Pince pour petites pièces
Ce produit fait partie de la gamme Classic de SCHUNK.
En savoir plus et nous contacter ici.
Produits alternatifs :
2-Finger-Parallelgreifer mit leichtgängiger Wälzführung der Grundbacken
Description
Advantages – Your benefits
- Cross roller guidance
for precise gripping through due to a scope-free base jaw guidance - Base jaws guided on double roller bearings
ensuring low friction and smoothly running - Mounting from two sides in three screw directions
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - Additional fitting bores
for centering the fingers via sleeves, instead of normal fitting surfaces. Customized versions available on request.