ROTA NCML 1250
Hybrid chuck with manual workpiece centering
ID 809005
Hybrid chuck, standard
Product features:
Product features:
- 3-jaw centering and magnetic chuck
- Jaw quick-change system with multiple tongue and groove
- Closed through-hole
- Centering chuck: ROTA-S plus 2.0 315
- Technology: Radial pole
- Magnet type: Double AlNiCo
- With demagnetization cycle
- Dimensions: Ø 1250 x 240 mm
- Stroke per jaw: 9.9 mm
- Max. centering force: 180 kN
- Max. magnetic holding force: 160 N/cm²
- Magnet clamping range: 350 - 1250 mm
- Number of poles: 24
- Number of channels: 6
- Mains voltage: 400 V / 50 Hz
- Max. rotational speed: 300 1/min
- Weight: 1700 kg
기술 세부 정보
| Max. rotational speed [1/min] | 300.0 |
|---|---|
| Max. centering force [kN] | 180.0 |
| Max. magnetic holding force [N/cm²] | 160.0 |
| Max. torque [Nm] | 220.0 |
| Min. magnetic clamping range [mm] | 350.0 |
| Max. magnetic clamping range [mm] | 1250.0 |
| Stroke/jaw [mm] | 9.9 |
| Number of poles | 24.0 |
| Number of channels | 6.0 |
| Mains voltage | 400 V / 50 Hz |
| Weight [kg] | 1700.0 |
Scope of delivery
Hybrid chuck, soft top jaws, actuation key, assembly key, operating manual and CE declaration of conformity