arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS GZB-S Ø12 Ø6 KD/RS Illustration similar

WZS GZB-S Ø12 Ø6 KD/RS

Intermediate sleeves for tool grinding toolholders

ID 207958

WZS GZB-S Ø12 Ø6 KD/RS, Vložená pouzdra pro upínač frézovacího nástroje
  • S radiálním bezpečnostním vývrtem
  • Uchopovací průměr: 6 mm
  • Délka: 45 mm
Technology Intermediate sleeves for tool grinding toolholders
Series WZS GZB-S KD/RS
Toolholder interface WZS GZB-S Ø 12 KD/RS
Clamping diameter D1 6 mm
D2 [mm] 12.0
D3 [mm] 16.5
D4 [mm] 3.5
L2 [mm] 42.5
L10 [mm] 2.0
Weight [kg] 0.1

Version
With radial safety bore

Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar

Individual
Additional sizes and customized designs are available upon request