STK-V 100/3
Claw jaws
ID 1516572
System jaws, standard
Product features:
Product features:
- Claw jaw with extended clamping range.
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 3-jaw clamp size 100
- Dimensions: 48 x 37 x 20 mm
- grip step: 5 mm
Technical details
| 幅 [mm] | 37.0 |
|---|---|
| 高さ [mm] | 20.0 |
| 適合タイプ | 100 |
納品内容
鬼爪