SFGK 250
Base jaws
ID 157502
SFGK 250, Base jaws
Product features:
Product features:
- Serration: Angled serration
- Mounting: Tongue and groove
- Groove width: 20 mm
- Width of path: 12 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Groupe de produit | Mors de base |
|---|---|
| Fixation | Tenon-rainure |
| Denture | Denture oblique |
| Largeur de la fente N [mm] | 20.0 |
| Largeur de l'onglet S [mm] | 12.0 |
| Largeur B [mm] | 26.0 |
| Hauteur H [mm] | 40.0 |
| Hauteur H1 [mm] | 37.0 |
| Longueur L [mm] | 91.0 |
| Entre-axe des trous b [mm] | 40.0 |
| Vis | M12x1.5 |
| m/jeu [kg] | 1.6 |