arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
AB 206 M6 Illustration similar

AB 206 M6

Workpiece pin

ID 122166

AB 206 M6, Workpiece pin soft
  • Height H: 20 mm
  • Wrench size A/F: 10
  • Thread G: M6
  • Material: Stahl C45
  • Delivery unit: 1 piece
Hoogte H [mm] 20.0
Sleutelmaat A/F 10.0
Draad G M6
Materiaal Stahl C45
zacht ja
Leveringseenheid 1 stuk