ROTA NCE 315-106 A6-SV60°
3-jaw power chuck with through-hole
ID 808045
This product has been discontinued and is no longer available.
Standard power lathe chucks with through-hole
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2023-06-30
- Weight-reduced power lathe chuck
- Through-hole: 106 mm
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: 1,5 mm x 60° Nut 21H7
- Stroke per jaw: 5.8 mm
- Piston stroke: 25 mm
- Max. clamping force: 155 kN
- Max. actuating force: 58 kN
- Max. rotational speed: 3500 1/min
- Weight: 43 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 6 |
Serration | 1.5 mm x 60° |
Max. rotational speed [1/min] | 3500.0 |
Max. clamping force [kN] | 155.0 |
Max. actuating force [kN] | 58.0 |
Stroke/jaw [mm] | 5.8 |
Piston stroke (H) [mm] | 25.0 |
Moment of inertia [kgm²] | 0.48 |
Weight [kg] | 43.0 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SHB-J 126
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, center sleeve, eye bolt, and operating manual