MES HSK-A100 Ø16x50
Face mill arbors
ID 23001901
MES HSK-A100 Ø16x50, Toolholders
- Face mill arbors
- Series: Face mill arbors
- Toolholder interface: HSK-A 100
- Clamping diameter: 16 mm
- Thread in clamping diameter: M8
- Projecting length: 50 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Face mill arbors |
---|---|
Series | Face mill arbors |
Toolholder interface | HSK-A 100 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 16 mm |
Thread tightening bolt G | M8 |
D2 [mm] | 38 |
Projecting length L1 [mm]/[inch] | 50 mm / 2.0" |
L4 [mm] | 21 |
L11 [mm] | 17 |
Weight [kg] | 2.32 |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request