arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL JIS-BT50 Ø12x80 Illustration similar

WEL JIS-BT50 Ø12x80

WELDON end mill holders

ID 23001299

WEL JIS-BT50 Ø12x80, Toolholders
  • WELDON end mill holders
  • Series: WELDON
  • Toolholder interface: JIS-BT 50
  • Clamping diameter: 12 mm
  • Projecting length: 80 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Including WELDON clamping screw
技术 侧固式刀柄
系列 侧固式
刀具夹持接口 JIS-BT 50
刀柄标准 DIN ISO 7388-2 JD/JF
夹持直径 D1 12 mm
D2 [mm] 42
D6 [mm] 29.5
伸出长度 L1 [mm]/[英寸] 80 mm / 3.1"
L2 [mm] 48
L4 [mm] 42
G1 M12
重量 [kg] 4.11

型号
用于夹持圆柱柄的刀具,符合 DIN 1835B/6359HB 标准

回转精度
从锥体到 D1 测量 ≤ 0.003 mm

平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm

螺纹 G1
G1 = 夹紧螺钉的螺纹

RAM 数据采集器
数据芯片安装孔为选配

刀柄更换
对于自动更换刀柄

冷却剂供应
冷却液供应根据 ISO 7388 JD/JF
JF 型孔被密封以便运输

标配范围
含 WELDON 侧固式夹持螺钉

单独
可按照客户要求,提供其他尺寸和订制设计