arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Selected linear axis
B 180-SSS-M-3220

Linear axis configuration

Stroke [mm]
The desired stroke of the linear axis can be entered at this point.

If the linear axis has been designed using the linear axis sizing assistant, the stroke is automatically adopted and may not be changed, as this affects the technical characteristics of the linear axis.
Slide position [mm]
Total length of the linear axis [mm]
Overhead mounting
The installation position has an effect on the initial tension of the cover strip.
The cover strip is provided with increased initial tension for overhead installation.

Yes


No

Critical spindle speed [1/min]
Covering tape
An integrated plastic cover strip is automatically added for universal use and a long service life.

The cover band runs through the slide and covers the drive and guidance.
Inductive limit switch

Mounting strips on the floor side
The unit can be secured either by using T-nuts or mounting strips.


T-nuts
The linear axis can be secured either by using T-nuts or mounting rails.

The sliding blocks can be attached to different sides of the linear axis.


Motor scope of delivery
No motor is included in the scope of delivery as standard.

If you need a motor, please contact us.

Customized configurable linear axis

Order quantity
B 180-SSS-M-3220-100-670-0
Want maximum customization?
Is your configuration outside our normal range? Contact us and we will make it happen.