arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-M flex 2+2

ROTA-M flex 2+2

Flexible 4-jaw compensation chuck
Centrically compensating 4-jaw chuck with large compensation stroke.

Advantages – Your benefits

  • Sealed manual lathe chuck
    For significantly longer maintenance intervals
  • Patented drive concept
    Independent installation of the jaw pairs with subsequent centrically compensating workpiece clamping
  • Flexible clamping system
    For clamping round, cubic, or geometrically bulky workpieces
  • Compensation mechanism
    Enables deformation-sensitive clamping even of thin-walled workpieces
  • High efficiency of the wedge bar system
    Process-reliable clamping due to high clamping forces
  • Lubrication system with grease circulation
    Ensures permanent grease supply for constant clamping forces
  • Visual clamping release
    As an indicator for the range in which safe clamping can be ensured
  • Extremely weight-reduced design from size Ø 630 mm
    For a maximum additional payload of workpiece weight
  • All sides of the functional parts are hardened and ground
    Ensures a long service life

Options and special information

  • Extremely flexible 4-jaw manual lathe chuck
    With the new 4-jaw manual lathe chuck ROTA-M flex 2+2, SCHUNK combines the advantages and functions of 2, 3, and 4-jaw chucks on lathes and of vises on mill/turn machines. The pairs of coupled jaws, which are part of a patented drive concept, ensure that the workpieces are centrally clamped, thus avoiding overdetermination.
  • With the flexible ROTA-M flex 2+2, it is possible to clamp round, cubic and geometrically bulky workpieces. A special seal prevents the ingress of chips and coolant. This protects the internal mechanics so that cast or forged parts can also be machined without hesitation. From size Ø 630 mm and upwards, the chuck has a lighter design, especially for mill/turn centers.