arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WZS SAACKE SK 50 Ø20x140 Illustration similar

WZS SAACKE SK 50 Ø20x140

Hydraulic expansion toolholder with compression actuation

ID 206617

WZS SAACKE SK 50 Ø20x140, Tool grinding toolholder
  • WZS SAACKE SK 50
  • Hydraulic expansion toolholder with compression actuation
  • Toolholder interface: similar to SK 50
  • Clamping diameter D1: 20 mm
  • Projecting length L1: 140 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
Technology Hydraulic expansion toolholder with compression actuation
Series WZS SAACKE SK 50
Toolholder interface similar to SK 50
Clamping diameter D1 20 mm
D2 [mm] 42.0
D3 [mm] 54.0
D4 [mm] 28.0
L2 [mm] 64.0
L5 [mm] 5.5
L6 [mm] 31.5
L7 [mm] 70.0
L8 [mm] 120.0
X [mm] 76.0
Weight [kg] 3.6

Version
Hydraulic expansion toolholder mounting similar to SK 50
Power-actuated clamping - fastened with swivel nut

Run-out accuracy
< 0.003 mm at 2.5 x D

Tool shank quality
h7

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Individual
Additional sizes and customized designs are available upon request