FIN WTR-A 100
TANDEM accessories
ID 1485599
Clamping force block accessories
Product features:
Product features:
- Gripper fingers
- For automated jaw changing
- Suitable for parallel grippers: PGN-plus 80-1, PGN-plus-P 80-1
- Dimensions: 44 x 32 x 50 mm
- Material: Aluminum
- Weight: 0.3 kg
Technical details
| Comprimento [mm] | 44.0 |
|---|---|
| Largura [mm] | 32.0 |
| Altura [mm] | 50.0 |
| Adequado para o tamanho | 100 |
| Peso [kg] | 0.3 |