arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PRH 050-030-PB-54 Illustration similar

PRH 050-030-PB-54

ID 306872

Availability on demand
Miniature rotary unit PRH, Size: 050, electrical, Communication interface: PROFIBUS, Angle of rotation: > 360 °, Middle position: freely programmable

  • Gear ratio: 30:1
  • Torque: 0.75 Nm
  • Nominal current: 1.6 A
  • Power supply: 24 V
  • IP protection class: 54
Peak torque [Nm] 1.8
Nominal torque [Nm] 0.75
Nominal speed [1/min] 117
Max. rotational speed [1/min] 200
Max. permissible mass moment of inertia [kgm²] 0.005
Repeat accuracy [°] 0.004
Axial run-out [mm] 0.01
Run-out accuracy [mm] 0.01
Transmission 30:1
Moment My max. [Nm] 15
Force Fx max. [N] 200
Force Fz max. [N] 200
Weight [kg] 0.75
Min. ambient temperature [°C] 0
Max. ambient temperature [°C] 40
IP protection class 54
Length X [mm] 117.5
Width Y [mm] 67
Height Z [mm] 64
Nominal voltage [V] 24
Nominal current [A] 1.6
Max. current [A] 3
Control electronics integrated
Power supply [V] 24
Encoder system Encoder (incremental)
Interface PROFIBUS, USB (parameterization)
PROFIBUS interface [Mbit/s] 12
USB interface Device
Number of digital inputs 4
Number of digital outputs 0
The peak torques serve as short-term drive reserves when accelerating and delaying.

General notes about the series

Swiveling times
are purely the times of the module to rotate from rest position to rest position. Relay switching times or PLC reaction times are not included in the above times and must be taken into consideration when determining cycle times. Load-dependent rest periods may have to be included in the cycle time.

Repeat accuracy
Is defined as the spread of the target position after 100 consecutive positioning cycles.

Nominal currents
can be permanently actuated. With regard to all the currents which are ranging above the nominal current up to the maximum current, the notes of the individual product documentation has to be respected.

Peak torque
The peak torques serve as short-term drive reserves when accelerating and delaying.

Housing material
Aluminum alloy

Actuation
servo-electric, via brushless DC servomotor

Operating principle
Harmonic drive® gear driven directly via brushless DC servomotor

Scope of delivery
DVD with SCHUNK software and commissioning assistant, includes assembly and operating manual, declaration of incorporation, functional module for control via Siemens S7.

Warranty
24 months

Service life characteristics
on request