arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
GWU-M 80-22 Illustration similar

GWU-M 80-22

Accessories for the manual clamping systems standard

ID 1411114

交货期可咨询
Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports – width 80 mm
  • For placing of workpieces
Technical data:
  • Width: 80 mm
  • Height: 22 mm
Width [mm] 80.0
Height [mm] 22.0

Scope of delivery
1 set of workpiece supports