GBW-H 65-8.6-40
软爪
ID 430706
标准型顶爪
产品特性:
产品特性:
- 软爪,水平
- 尺寸: 65 x 8,6 x 40 mm
- 重量: 0.2 kg
Technical details
| Width [mm] | 65.0 |
|---|---|
| Depth [mm] | 40.0 |
| Height [mm] | 8.6 |
| Bundle | piece |
| Weight [kg] | 0.2 |
Scope of delivery
Top jaw, fastening screws