arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
RMS 80-S-M8 Illustration similar

RMS 80-S-M8

Reed Switches

ID 377721

Ready for shipment in 3 - 6 working days
Reed Switches RMS

  • Number of switching points: 1
  • Thread sensor: M8x1
  • Closer
  • Cable length: 30 cm
  • Electrical connection: M8
  • Nominal voltage: 24 V
Measuring principle reed
Switching function Closer
Number of switching points 1
Weight [kg] 0.01
Min. ambient temperature [°C] -5
Max. ambient temperature [°C] 70
Tightness IP (sensor) 67
Tightness IP (sensor, connected) 67
LED display in sensor no
Type of voltage DC/AC
Nominal voltage [V] 24
Min. voltage [V] 0.5
Max. voltage [V] 120
Max. switching current [A] 0.4
Cable diameter D [mm] 2.1
Min. bending radius (dynamic) [mm] 21
Min. bending radius (static) [mm] 10.5
Number of pins 3
Number of wires 2
Wire cross section [mm²] 0.14
Cable length L [cm] 30
Cable connector/cable end M8