V4-M8
传感器分配器
ID 301746
传感器分配器 V, 尺寸: V4
- 连接: M8
- 电缆长度: 5 m
- 额定电压: 24 V
- 最大电流: 2 A
技术细节
Connection socket | M8 |
---|---|
Cable length [m] | 5.0 |
Cable diameter [mm] | 7.0 |
Nominal voltage [V] | 24.0 |
Min. voltage [V] | 10.0 |
Max. voltage [V] | 30.0 |
Max. current per wire [A] | 2.0 |
Max. current [A] | 2.0 |
Housing material
PA 6 GF 30, black
Material of the cable coating
PUR
Warranty
24 months
Scope of delivery
Complete incl. sealing plugs for closing unused connections, 1 set of inscription labels