KSF-LH plus 160
Verend klemkrachtblok met 2 klauwen
ID 405380
This product is being discontinued and will only be available for a limited period of time.
Alternative products:
Verend klemkrachtblok standaard
Informatie over stopzetting:
Informatie over stopzetting:
- Datum end-of-sales: 2023-12-31
- Vervangen door: 1457402
- Centrisch klemmen
- Lange slag
- Standaard uitvoering
- Afmetingen: 160 x 160 x 132,2 mm
- Max. opspankracht: 10 kN
- Max. klemkracht met turbofunctie: 25 kN
- Slag per klem: 8 mm
- Max. klemhoogte: 200 mm
- Rondloopnauwkeurigheid: 0.02 mm
- Max. werkdruk: 6 bar
- Gewicht: 16 kg
Technical details
| Stroke per jaw [mm] | 8.0 |
|---|---|
| Clamping force [kN] | 10.0 |
| Clamping force with turbo [kN] | 25.0 |
| Max. pressure [bar] | 6.0 |
| Repeat accuracy of vise [mm] | 0.02 |
| Max. jaw height [mm] | 200.0 |
| Air consumption per stroke at 6 bar [cm³] | 2000.0 |
| Closing/opening time [s] | 0.4 |
| Weight [kg] | 16.0 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual