arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MHM-IT 1000 Illustration similaire

MHM-IT 1000

Aimant de levage pour le levage horizontal des pièces à usiner

ID 421003

Standard magnetic clamping technology

Discontinuation information:
  • End-of-sales date: 2023-12-31
  • Replaced by: 1495618
Product features:
  • Lifting magnet Permanent
  • Magnet type: Neodymium
Technical data:
  • Dimensions: 355 x 145 x 148 mm
  • Holding force flat: 1000 kg
  • Holding force round: 500 kg
  • Max. workpiece length: 3000 mm
  • Min. workpiece thickness: 40 mm
  • Max. working temperature: 80 °C
  • Weight: 45 kg
Holding force flat [kg] 1000.0
Holding force round [kg] 500.0
Min. workpiece thickness [mm] 40.0
Min. workpiece diameter [mm] 35.0
Max. workpiece diameter [mm] 180.0
Max. workpiece length [mm] 3000.0
Weight [kg] 45.0

Scope of delivery
Lifting magnet, operating manual, CE declaration of conformity