THL plus 600 Z-B
Steady rests with rear cylinder
Ident.-Nr. 825813
Dieses Produkt ist abgekündigt und ist nicht mehr erhältlich.
Standard steady rest
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2024-06-30
- Self-centering steady rest
- Hydraulic actuation
- Central lubrication
- Spherical rollers
- Clamping range: 125 - 460 mm
- Max. clamping force per roller: 25 kN
- Actuation pressure: 8 - 60 bar
- Centering accuracy: < 0.06 mm
- Repeat accuracy: < 0.02 mm
- Max. circumferential speed: 400 m/min
- Weight: 360 kg
Technische Details
| Type of lubrication | Central lubrication |
|---|---|
| Rollers | spherical |
| Min. clamping Ø [mm] | 125.0 |
| Max. clamping Ø [mm] | 460.0 |
| Min. operating pressure [bar] | 8.0 |
| Max. operating pressure [bar] | 60.0 |
| Max. clamping force per roller [kN] | 25.0 |
| Centering accuracy [mm] | < 0.06 |
| Repeat accuracy [mm] | < 0.02 |
| Max. circumferential speed [m/min] | 400.0 |
| Weight [kg] | 360.0 |