arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER 40 P HSK-A 63x100 Illustration similar

ER 40 P HSK-A 63x100

ER Precision collet chuck

ID 1349228

In stock
ER 40 P HSK-A 63x100, Toolholders
  • ER Precision collet chuck
  • Series: ER Precision collet chuck
  • Toolholder interface: HSK-A 63
  • Projecting length: 120 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x DThe run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER Precision collet chuck
Series ER Precision collet chuck
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
ER clamping size ER 40
Min. clamping diameter D1 [mm] 4.0
Max. clamping diameter D1 [mm] 26.0
D2 [mm] 62.0
D3 [mm] 51.0
Projecting length L1 [mm]/[inch] 120 mm / 4.7"
Projecting length L1 [mm] 120.0
L4 [mm] 29.0
L5 [mm] 94.0
G M28x1.5
Weight [kg] 2.025
Coolant-proof yes

Run-out accuracy
≤ 0.003 mm at 2.5 x D
The run-out accuracy of ≤ 0.003 mm at 2.5 x D when using the ER precision collet and a defined torque

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length-setting screw
With thread for an adjustment screw for axial length adjustment, but without adjustment screw

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request