arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGBS 90-40-31

SGBS 90-40-31

Clamping jaw set

ID 1500442

Delivery time on request
System jaws, standard

Product features:
  • Basic clamping jaw
  • For mounting an aluminum jaw
  • Suitable for: KSM2 90
Technical data:
  • Dimensions: 90 x 40 x 31,1 mm
  • Weight: 0.8 kg
Šířka [mm] 90.0
Hloubka [mm] 40.0
Výška [mm] 31.1
Svazek kus
Vlastní hmotnost [kg] 0.8

Rozsah dodávky
Systémová čelist