arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBG-VS 65-8.5-27

GBG-VS 65-8.5-27

Grip jaw

ID 430709

Availability on demand
Top jaws, standard

Product features:
  • Grip jaw VS
  • Interface 1: W-65-3
Technical data:
  • Dimensions: 65 x 8,5 x 27 mm
  • Number of grid holes: 12
  • Weight: 0.1 kg
Width [mm] 65
Depth [mm] 27
Height [mm] 8.5
Bundle piece
Weight [kg] 0.1

Scope of delivery
Top jaw, fastening screws