arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCO 260 A6-KV

ROTA NCO 260 A6-KV

3-jaw power chuck without through-hole

ID 856024

Availability on demand
Standard power lathe chucks without through-hole

Product features:
  • 3-jaw wedge-hook chuck
  • Spindle holder: ISO 702-1 Nr. 6
  • Jaw interface: Tongue and groove
Technical data:
  • Stroke per jaw: 10 mm
  • Piston stroke: 30 mm
  • Max. clamping force: 150 kN
  • Max. actuating force: 62 kN
  • Max. rotational speed: 4500 1/min
  • Weight: 39 kg
Spindle type ISO 702-1
Spindle size Nr. 6
Serration Tongue and groove
Max. rotational speed [1/min] 4500
Max. clamping force [kN] 150
Max. actuating force [kN] 62
Stroke/jaw [mm] 10
Piston stroke (H) [mm] 30
Moment of inertia [kgm²] 0.33
Weight [kg] 39

Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws and operating manual