GFD mini 300-80-4 52
Manual set-up systems
Ident.-Nr. 1561242
Standard manual set-up system
Product features:
Product features:
- 4-way pyramid bracket
- Manually clamped system
- Dimensions: 300 x 300 x 80 mm
- Clamping pin pitch: 52 x 52 mm
- Pull-down force: 17 kN
- Max. torque: 30 Nm
- Material: Hard-anodized aluminum
- Weight: 11.6 kg
Technical details
| Pull-down force [kN] | 17.0 |
|---|---|
| Max. torque [Nm] | 30.0 |
| Weight [kg] | 11.6 |
Scope of delivery
Pyramid bracket, operating manual; without clamping pin, without clamping device