arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SEP 370-4

SEP 370-4

Clamping Device Height Extensions

ID 471528

Delivery time on request
Clamping device height extension standard

Product features:
  • Top prepared for various clamping devices
  • Bottom four-way clamping pins SPx 40
Technical data:
  • Dimensions: 370 x 370 x 130 mm
  • Angular position working plane: 4 x 45°
  • Angular pitch: 4 x 90°
  • Weight: 64 kg
Length [mm] 370.0
Width [mm] 370.0
Weight [kg] 64.0

Scope of delivery
Pyramid brackets, clamping pins, eye bolt; without clamping device