arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PAL ROTA-S plus 2.0 200-1

PAL ROTA-S plus 2.0 200-1

Clamping Pallets with Clamping Devices

ID 471533

Low stock
Clamping device height extension standard

  • Top of one-way ROTA-S plus 2.0 200 manual lathe chuck
  • Bottom one-way clamping pin SPx 40 with indexing pin IXB V1
Technical data:
  • Dimensions: Ø200 x 112 mm
  • Stroke per jaw: 7 mm
  • Tooth pitch: 4.8 mm
  • Max. torque: 120 Nm
  • Max. clamping force: 100 kN
  • Weight: 22 kg
Diameter [mm] 200.0
Max. clamping force [kN] 100.0
Max. torque [Nm] 120.0
Stroke per jaw [mm] 7.0
Weight [kg] 22.0

Scope of delivery
Clamping pallets, base jaws with tongue and groove, wrench with socket, clamping pins, indexing pins, eye bolt, operating manual; without top jaws