arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPB 40

SPB 40

Clamping pins

ID 471152

Ready for shipment from stock
Clamping pins standard

Product features:
  • Standard clamping pins
  • Positioning pin
Technical data:
  • Holding force M10: 35 kN
  • Holding force M12: 50 kN
  • Material: Stainless steel
  • Weight: 0.3 kg
Holding force M10 [kN] 35
Holding force M12 [kN] 50
Material Stainless steel
Variant Positioning pin
Weight [kg] 0.3

Scope of delivery
Clamping pins, mounting screw