TENDO WZS FLANGE Ø32x111
Hydraulic expansion toolholder
Ident.-Nr. 28003758
TENDO WZS FLANGE Ø32x111, Tool grinding toolholder
Scope of delivery: Does not include an actuation key
- TENDO WZS
- Hydraulic expansion toolholder
- Toolholder interface: FLANSCH/FLANGE
- Clamping diameter D1: 32 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 250 Nm
Scope of delivery: Does not include an actuation key
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO WZS |
| Toolholder interface | FLANSCH/FLANGE |
| Clamping diameter D1 | 32 mm |
| D2 [mm] | 54.0 |
| D3 [mm] | 70.0 |
| D6 [mm] | 40.0 |
| L [mm] | 111.0 |
| L4 [mm] | 55.0 |
| L5 [mm] | 73.0 |
| Min. torque [Nm] | 250.0 |
| Weight [kg] | 3.0 |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Length-setting screw
Without adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key