AGE-S-Z-100-0
ID 324501
代替製品:
- Compensation Z: 10 mm
- Workpiece weight: 9 kg
- Force Fz max.: 110 N
- Force Fd max.: 500 N
技術的詳細
| Compensation Z [mm] | 10.0 |
|---|---|
| Recommended handling weight, vertical [kg] | 9.0 |
| Recommended handling weight, horizontal [kg] | 5.5 |
| Piston force Z [N] | 800.0 |
| Min. spring force [N] | 240.0 |
| Min. operating pressure [bar] | 2.5 |
| Max. operating pressure [bar] | 8.0 |
| Nominal operating pressure [bar] | 6.0 |
| Repeat accuracy [mm] | 0.1 |
| Robot-side connection | ISO 9409-1-100-6-M8 |
| Tool-side connection | ISO 9409-1-100-6-M8 |
| Weight [kg] | 3.2 |
| Min. ambient temperature [°C] | 5.0 |
| Max. ambient temperature [°C] | 60.0 |
| Length X [mm] | 142.0 |
| Width Y [mm] | 125.0 |
| Height Z [mm] | 79.0 |
| Moment Mx max. [Nm] | 30.0 |
| Moment My max. [Nm] | 30.0 |
| Moment Mz max. [Nm] | 30.0 |
| Force Fz max. [N] | 110.0 |
| Max. force Fd [N] | 500.0 |
Dimensions and maximum loads
Dimensions and maximum loads
This is the max. total of all moments and loads (acceleration forces and torques, process forces etc.), which can affect a compensation unit, in order to ensure error-free function.
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.
Guidance system
robust linear guidances
Monitoring
XY locking and unlocking via a magnetic switch and Z-stroke via inductive proximity switch
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.
Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months