arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
RM 110-W180-2 Illustration similar

RM 110-W180-2

ID 313993

Universal swivel vane RM-W, Size: 110, pneumatic, without feed-through, Shock absorber versions: 2, Angle of rotation: 180 °, End position adjustability: 5 °

  • Torque: 1.95 Nm
Angle of rotation [°] 180
End position adjustability [°] 5
Torque [Nm] 1.95
IP protection class 40
Weight [kg] 1.12
Swiveling time (1x nominal rotation angle) without attached load [s] 0.2
Fluid consumption (2x nom. angle) [cm³] 30.0
Nominal operating pressure [bar] 6.0
Min. operating pressure [bar] 3.0
Max. operating pressure [bar] 8.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Repeat accuracy [°] 0.036
Length X [mm] 65.0
Width Y [mm] 101.5
Height Z [mm] 85.0
Moment My max. [Nm] 12.0
Max. axial force Fz max. [N] 1200.0
Shock absorber version -2 should only be used for higher loads.
For configuration of swivel modules, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.
Other angles are possible on request.

General notes about the series

Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.

Flange position
is always drawn in the left end position. It rotates from here to the right in clockwise direction. The arrow points out the direction of rotation.

Customized angle of rotation
More swivel angles are available on request.

Layout or control calculation
For configuration or control calculation of the units, we recommend to use our Toolbox software, which is available online. Verifying the sizing of the selected unit is absolutely necessary, as otherwise overloading may occur.

Swivel vane material
Steel

Housing material
Aluminum alloy, anodized

Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].

Operating principle
Vane swivel unit

Scope of delivery
Completely ready for operation without bracket for proximity switch and without proximity switch

Warranty
24 months

Service life characteristics
on request