CELSIO SVL-25 Ø10x160
Extensions à frettage thermique
ID 208982
CELSIO SVL-25 Ø10x160, Extensions à frettage thermique
- CELSIO SVL
- Sans vis de réglage
- Diamètre de serrage: 10 mm
- Diamètre de serrage côté machine: 25 mm
- Longueur totale: 160 mm
- Concentricité: ≤ 0.003 mm mesuré dans l'alésage de serrage (selon DIN 69882-8)
- Couple de rotation min.: 70 Nm
Détails techniques
| Technology | Heat Shrinking Extensions |
|---|---|
| Series | CELSIO SVL |
| Toolholder interface | SVL-20 |
| Clamping diameter D1 | 10 mm |
| D5 | 25 mm |
| D6 [mm] | 20.0 |
| Overall length L [mm] | 160.0 |
| L2 [mm] | 31.0 |
| Min. torque [Nm] | 70.0 |
| Weight [kg] | 0.55 |
Version
Heat shrinking extension without adjusting screw
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request