TENDO RLA HSK-A 80 Ø16x100
Ident.-Nr. 205985
- Hydrodehnspannfutter
- Baureihe: TENDO RLA
- Werkzeughalterschnittstelle: HSK-A 80
- Spanndurchmesser: 16 mm
- Auskraglänge: 100 mm
- Rundlaufgenauigkeit: < 0,003 mm bei 2,5 x D
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
- Min. Drehmoment: 185 Nm
Technische Details
| Technologie | Hydrodehnspannfutter |
|---|---|
| Baureihe | TENDO RLA |
| Werkzeughalterschnittstelle | HSK-A 80 |
| Werkzeughalternorm | DIN ISO 12164-1 |
| Spanndurchmesser D1 | 16 mm |
| D2 [mm] | 38.0 |
| D3 [mm] | 50.0 |
| D6 [mm] | 34.0 |
| Auskraglänge L1 [mm] / [inch] | 100 mm / 3.9" |
| L2 [mm] | 49.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 46.0 |
| L5 [mm] | 74.0 |
| Min. Drehmoment [Nm] | 185.0 |
| Gewicht [kg] | 1.8 |
| Kühlmitteldicht | ja |
| Standardlänge | ja |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for radial length adjustment for micron-accurate tool-presetting
Scope of delivery
Including hexagon socket wrench for TENDO RLA, without actuation key
Individual
Additional sizes and customized designs are available upon request