TENDO Turn DKE Ø32 Ø20x59
Hydrodehnspannfutter
ID 216406
TENDO Turn DKE Ø32 Ø20x59, Werkzeughalter
- Hydrodehnspannfutter
- Baureihe: TENDO Turn
- Werkzeughalterschnittstelle: DKE
- Spanndurchmesser: 20 mm
- Auskraglänge: 19.5 mm
- Min. Drehmoment: 280 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Turn |
| Toolholder interface | DKE |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D3 [mm] | 60.0 |
| D5 [mm] | 32.0 |
| D6 [mm] | 39.1 |
| L [mm] | 78.5 |
| Projecting length L1 [mm]/[inch] | 19,5 mm / 0.8" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 4.5 |
| L8 [mm] | 21.5 |
| G | M18x1 |
| Min. torque [Nm] | 280.0 |
| Weight [kg] | 0.7 |
| Coolant-proof | yes |
| Standard length | yes |
Version
DIN 69880 form E1 and E2 for internal coolant supply
For turning tools with cylindric shanks
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request