arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KEH plus 02 460V/60Hz Illustration similar

KEH plus 02 460V/60Hz

Control unit

ID 420661

Standard magnetic clamping technology

Product features:
  • Control unit for the module KEH plus system
  • Magnet type: ALNiCO + Neodym
  • Without low residual magnetism cycle
Technical data:
  • Dimensions: 350 x 300 x 130 mm
  • Connection: 1x ILME
  • Number of channels: 2
  • Electrical connection: 460V/60Hz
  • Weight: 10 kg
L [mm] 350.0
B [mm] 300.0
H [mm] 130.0
Connection 1x ILME
Number of channels 2.0
Magnetic chuck control Up to 2
Mains voltage 460V/60Hz
Weight [kg] 10.0

Scope of delivery
Control unit with magnetic foil on the rear, connection cable 32A with connection plug (5 meters), connection cable for PLC easy (5 meters), operating manual and CE declaration of conformity; without connection cable, without hand-held remote control and without PLC box and cable