OPUS-V 250
Closed-center cylinder
ID 823327
Clamping cylinder standard version
Product features:
Product features:
- Closed-center cylinder
- Feed-through for media supply: 12.5 mm
- Piston stroke: 60 mm
- Piston surface: 457 cm²
- Pull force at 40 bar: 180 kN
- Oil leakage rate: 2 l/min
- Max. operating pressure: 50 bar
- Max. rotational speed: 2000 1/min
- Weight: 88 kg
Technical details
Max. rotational speed [1/min] | 2000 |
---|---|
Piston surface [cm²] | 457 |
Piston stroke [mm] | 60 |
Max. pressure [bar] | 50 |
Pull force at 40 bar [kN] | 180 |
Oil leakage rate [l/min] | 2 |
Moment of inertia [kgm²] | 0.92 |
Weight [kg] | 88 |