MSC-PM60D 600 x 300
MAGNOS for Grinding Applications
ID 422031
Standard magnetic clamping technology
Product features:
Product features:
- Magnetic chuck electropermanent
- Technology: Parallel pole
- Magnet type: AlNiCo
- With low residual magnetism cycle
- Dimensions: 600 x 300 x 71 mm
- Pole orientation: Transverse
- Pole pitch: 5 + 5 mm (steel + brass)
- Max. holding force: 75 N/cm²
- Max. working temperature: 80 °C
- Weight: 85 kg
- Fixed connection with cable and open cable end
- Cable length: 5 m
- Number of channels: 1
- Connection: 4-PIN
- Electrical connection: 400V/460V
- Protection class: 68
Technical details
L [mm] | 600 |
---|---|
B [mm] | 300 |
H [mm] | 71 |
Max. clamping force [N/cm²] | 75 |
Pole pitch | 5 mm + 5 mm |
Connection | 4-PIN |
Number of channels | 1 |
Mains voltage | 400V/460V |
Min. workpiece thickness [mm] | 4 |
Weight [kg] | 85 |
Scope of delivery
Magnetic chuck, operating manual, CE declaration of conformity