KMR SCHUNK CAPTO C5
Tubos de lubrificante de refrigeração
ID 1422529
KMR SCHUNK CAPTO C5, Tubos de lubrificante de refrigeração
- Para interface: SCHUNK CAPTO C5
- Diâmetro: 7 mm
- Fio: M16x1.5
Détails techniques
| For interface | SCHUNK CAPTO C5 |
|---|---|
| D1 [mm] | 7.0 |
| L1 [mm] | 14.0 |
| L2 [mm] | 28.3 |
| G | M16x1.5 |
| Weight [kg] | 0.09 |
HSK design with two O-rings - axially sealed - according to DIN 69895