PGS3
Pneumatic 2-jaw clamping force blocks
Pneumatically operated 2-jaw clamping force block with VERO-S interface for automated metal cutting of small components. These are available with standard jaw stroke and long stroke.
Denominación
Advantages – Your benefits
- Integrated console plate
Direct mounting on machine tables, dividing heads, as well as VERO-S clamping modules with anti-rotation protection - Ready for immediate use
Due to lateral air connections on the clamping force block - Base body made of light aluminum
Highly combinable with easy machining and simple automation - Low height design
Maximum use of the machine room and maximum rigidity of the system - Optimized outside contour
For best side access and optimal chip falling - Cubic design
Ideal for 6-sided machining with two set-ups on 4-axis machines - High degree of efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Precision wedge-hook clamping force block for highest quality requirements
Allows excellent machining results - Optimal jaw support due to the use of a very long base jaw guidance
Allows high clamping forces at a long service life
Options and special information
- Perfection and reliability for simple, automated machine loading
TANDEM PGS3 is the new compact pneumatic clamping force block for automated metal cutting of small components. When it comes to precise and efficient clamping, the low-maintenance powerhouse scores despite its small sze with a long jaw stroke, a remarkable clamping force and high repeat accuracy. - The clamping force block offers multiple possibilities for mounting on the machine table – without needing an additional console plate. The TANDEM PGS3 can be directly mounted via the integrated flange on machine tables, dividing heads or SCHUNK VERO-S NSL3 150 clamping stations of machining centers. Its compact design ensures the greatest possible use of the working space.