KSF plus
Spring-loaded 2-jaw clamping force blocks
この製品は廃盤品であり、期間限定での販売となります。
代替製品:
Spring-actuated 2-jaw clamping force block in compact design with a high clamping force. These are available with standard jaw-stroke, long stroke or fixed jaw.
説明
Advantages – Your benefits
- Precision wedge hook clamping force block for top-quality demands
Allows excellent machining results - Low height design
Maximum use of the machine room and maximum rigidity of the system - Optimized outside contour
For best side access and optimal chip falling - Cubic design
Ideal for 6-sided machining with two set-ups on 4-axis machines - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimized lubrication system
Consistently high clamping forces ensured - Base jaws with tongue and groove or fine serration as standard
High flexibility in the range of top jaws - Optimal jaw support due to the use of a very long base jaw guidance
Allows high clamping forces at a long service life - All sides of the functional parts are hardened and ground
Ensures a long service life
Options and special information
- Workpiece clamping in confined spaces
The spring-mounted KSF plus clamping blocks are clamped via integrated spring assemblies and can be opened pneumatically with 6 bar. KSF plus clamping force blocks can be used only for O.D. clamping. They clamp their workpieces precisely in confined spaces. Due to the special geometry they permit an optimal accessibility of the machine spindle to the workpiece. - Depending on the application, the workpieces can be gripped centrically or against a fixed jaw. Immense clamping forces and a high system rigidity ensure long-lasting and secure clamping.