TENDO Silver HSK-A 100 Ø20x105
Hydraulische expansie-gereedschapshouder
N.º de identificação 1434547
TENDO Silver HSK-A 100 Ø20x105, Gereedschapshouders
- Hydraulische expansie-gereedschapshouder
- Reeksen: TENDO Silver
- Scheidingvlak met de gereedschaphouder: HSK-A 100
- Klemdiameter: 20 mm
- Uitstekende lengte: 105 mm
- Uitloopnauwkeurigheid: < 0,003 mm bij 2,5 x D
- Balanceergraad: G2.5 bij 25.000 tpm of Umax < 1 gmm
- Min. draaimoment: 330 Nm
Detalhes técnicos
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Silver |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D3 [mm] | 50.0 |
| D6 [mm] | 38.0 |
| Projecting length L1 [mm]/[inch] | 105 mm / 4.1" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 59.0 |
| L5 [mm] | 76.0 |
| G | M16x1 |
| Min. torque [Nm] | 330.0 |
| Weight [kg] | 2.6 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request