SVAGG
Unidades de vacío
Para una fijación segura de la pieza a través de vacío se requiere, además de la placa matriz, un generador de vacío especial y de alto rendimiento, adaptado a la aplicación.
Description
Advantages – Your benefits
- Automatic EMERGENCY-OFF function (coupled to the machine)
Protects against critical vacuum level and critical fill level of the tank - Integrated pressure gauge, vacuum switch, and alarm device
Visual and audible monitoring of the operating vacuum - Sight glass with electronic float switch and alarm device
Visual and audible monitoring of the fill level - Additional digital output warns of loss of the operating vacuum or a critical fill level during machining
By means of synchronization with the machine control system, machining is stopped when there is a loss of clamping force - Mobile use possible
Ergonomic handling - Energy saving device in automatic mode (at 80% vacuum)
Economical operation
Options and special information
- Powerful – Process-reliable – Easy to integrate
Vacuum generation makes an important contribution to process reliability when clamping workpieces with SCHUNK SMPL matrix plates on CNC machine tools. The plates can be used in both dry and wet machining. - For vacuum generation, SCHUNK offers special vacuum units that ensure maximum flexibility and process reliability. Various components for monitoring the system, and interfaces for integration in the machine control system ensure maximum reliability.