arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBS-W 125-18-7.6-5

GBS-W 125-18-7.6-5

Stepped jaw

ID 432276

Top jaws, standard

Product features:
  • Stepped jaw, coated 5 mm
  • Interface 1: W-125-2
Technical data:
  • Dimensions: 125 x 18 x 7,6 mm
  • Clamping step: 5 mm
  • Number of grid holes: 12
  • Weight: 0.11 kg
Width [mm] 125
Depth [mm] 7.6
Height [mm] 18
Bundle piece
Weight [kg] 0.11

Scope of delivery
Top jaw, fastening screws