arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Altere a seleção de país para ver informações sobre produtos, serviços e pessoas de contato relevantes para sua localização.
NSE-E mini 90

NSE-E mini 90

Elektromechanische Spannmodule
Elektromechanisches Nullpunktspannmodul mit 24V-Technologie als energieeffiziente Alternative zu Pneumatikmodulen

Advantages – Your benefits

  • SCHUNK modular system
    Innumerable combinations of standard clamping devices to suit all different types of machines
  • Electromechanical drive
    Energy-efficient alternative to pneumatic modules
  • All modules are operated with 24 V direct voltage
    A powerful clamping device but still harmless for humans
  • Positioning via short taper
    Very easy joining process at a repeat accuracy of < 0.005 mm
  • Patented dual stroke system
    Therefore extremely rigid clamping without vibrations
  • Form-fit, self-retained locking
    The full pull-down force is maintained even in the event of a power failure
  • Corrosion-free stainless steel design
    Long life time and maximum process reliability
  • A consistent clamping pin size fits for all NSE-E mini-modules
    No danger of confusion or incorrect operation
  • Inductive clamping slide monitoring
    Can be used in automated applications

Options and special information

  • 24 V technology with minimum energy requirements
    With its 24 V technology, which is harmless to the human body, the VERO-S NSE-E mini 90 seamlessly fits into the program of alternative mechatronic modules from SCHUNK. These can replace pneumatic components 1:1. The power consumption of the brushless DC motor is only around 30 W during locking and unlocking. The module is an energy-efficient alternative to pneumatic modules.
  • Due to optional monitoring of the clamping slide position, the fluid-free module is suitable for use in manufacturing environments as well as for all other applications where parts require precise clamping at the first attempt. With a diameter of 90 mm and a clamping pin diameter of 20 mm, the module offers ideal conditions for direct clamping of small workpieces.