AGM-Z 100
ID 1575979
- Smer kompenzácie: Z
- Kompenzácia Z: 15 mm
Technical details
| Kompenzácia Z [mm] | 15.0 |
|---|---|
| Zaisťovacia sila v zasunutom stave [N] | 2500.0 |
| Zaisťovacia sila vo vysunutom stave [N] | 3600.0 |
| Min. sila pružiny [N] | 230.0 |
| Max. sila pružiny [N] | 700.0 |
| Min. prevádzkový tlak [bar] | 2.5 |
| Max. prevádzkový tlak [bar] | 6.5 |
| Nominálny prevádzkový tlak [bar] | 6.0 |
| Presnosť opakovania [mm] | 0.02 |
| Prípojka na strane robota | ISO 9409-1-100-6-M8 |
| Prípojka na strane nástroja | ISO 9409-1-100-6-M8 |
| Hmotnosť [kg] | 6.0 |
| Min. teplota okolia [°C] | 5.0 |
| Max. teplota okolia [°C] | 60.0 |
| Spotreba kvapaliny [cm³] | 190.0 |
| Doba vysúvania [s] | 0.4 |
| Doba zasúvania [s] | 0.7 |
| Zaistené a nezaistené prípojky vzduchu | G1/8" |
| Max. excentrické zaťaženie [mm] | 340.0 |
| Trieda ochrany IP | 50 |
| Max. statický moment Mx/My [Nm] | 200.0 |
| Max. statický moment Mz [Nm] | 350.0 |
| Max. statická sila Fx/Fy [N] | 2000.0 |
| Max. statická sila Fz [N] | 2100.0 |
| Max. dynamický moment Mx/My [Nm] | 90.0 |
| Max. dynamický moment Mz [Nm] | 150.0 |
| Max. dynamická sila Fx [N] | 900.0 |
| Max. dynamická sila Fy [N] | 900.0 |
| Max. dynamická sila Fz [N] | 1050.0 |
| Max. sila Fd [N] | 4200.0 |
Max. loads
Diagram zaťaženia AGM-Z – vertikálna konštrukcia
Diagram zaťaženia AGM-Z – horizontálna konštrukcia
Deflection
AGM-Z deflection diagram – horizontal structure
Max. loads
This is the sum of all static loads that are permitted to act on the compensation unit.
Diagram zaťaženia AGM-Z – vertikálna konštrukcia
- X-axis:
- Vzdialenosť ťažiska
- Y-axis:
- Nosnosť
Diagram zaťaženia AGM-Z – horizontálna konštrukcia
- X-axis:
- Vzdialenosť ťažiska
- Y-axis:
- Nosnosť
Deflection
AGM-Z deflection diagram – horizontal structure
- X-axis:
- Distance of the center of gravity
- Y-axis:
- Deflection
General notes about the series
Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.
Fluid consumption
refers to the air consumption per one retraction and extension cycle
Guidance system
Ball guides
Monitoring
via magnetic switch or inductive proximity sensor
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Housing
hard anodized aluminum alloy, functional parts made of hardened steel
Scope of delivery
Compensation unit in the ordered variant, elements for mechanical connection and safety information. Product-specific instructions can be downloaded at schunk.com/downloads-manuals.
Warranty
24 months