KAR GGN12D04-12D04-ET-01000-A
Câbles de communication
ID 1505147
Communication cable suitable for torsion-resistant M12 connector, straight – to M12 connector, straight, Plug-in connection size: M12
- Number of wires: 4
- Cable length: 10 m
Technical details
| Cable length [m] | 10.0 |
|---|---|
| Number of wires | 4.0 |